Class B Bi-Directional Amplifier

Class B Bi-Directional Amplifier

Equipped with high-gain, high-power band-selective signal boosters, the Honeywell Gamewell-FCI Class B Bi-Directional Amplifier (BDA) is designed to meet all public safety frequency requirements. More suited to complex multi-floor and multi-building scenarios, the band- selective design delivers a reliable performance whatever the RF environment.

All models have been tested to UL2524 In-building two-way ERCES, NFPA and IBC/IFC standards, making it ideal for public safety and other mission-critical applications.

Resources

Honeywell Farenhyt™ Series
Product specification

Details on our Class B BDA, including all model codes and listings.

Read more
Honeywell Gamewell-FCI
Reference guide

Installation standards for in-building emergency responder radio enhancement systems.

Read more
NOTIFIER®
Brochure

Everything you need to know about Honeywell Gamewell-FCI BDA systems.

Read more
NOTIFIER®
Whitepaper

Emergency radio communications enhancement systems codes and standards.

Read more

Success Stories

IKEA

The Perfect ERCES Solution in
Time for 50th Store Opening

Read more

Ready to Learn More?

Register for a FREE Lunch & Learn session to learn more about our Gamewell-FCI fire systems and networks.

Register now

Talk to a Distributor

Request a local authorized distributor to contact you about our BDA systems and your specific needs.

REQUEST A CALL BACK

Product Features

  • Single portfolio meets any application across the US, supporting all public safety frequency bands – models available for UHF, VHF, 700MHz, 800 MHz, and multi-band
  • Specifiable offering – All-inclusive and fully-integrated BDA with UL2524 In-building two-way Emergency Radio Communication Enhancement Systems listing, NFPA 72 2010 Edition, CSFM listing, NFPA 1221 2016 Edition, and IFC 2018 compliance
  • Modular design for easier troubleshooting and field component replacement
  • NEMA 4 Type (UL Type-4) Approved Equipment Enclosure and NEMA 3R Type (UL Type-3R) Approved Battery Enclosure
  • Built-In Gamewell-FCI Addressable Monitor Modules save wiring and installation costs – integrate to Gamewell-FCI’s SLC loop for monitoring of the BDA at the fire alarm control panel
close button
close button
close button