OMNIASSURE™ TOUCH

Smarter Access Control Within Reach

OMNIASSURE™ TOUCH

Meeting the need for high-end markets, for access control and for arming and disarming intruder systems OmniAssure Touch provides the flexibility and highest level of security for Critical Infrastructures and multiple enterprise applications like Banking & Finance, Commercial Malls, Campuses and Government Facilities.

HASSLE-FREE

User friendly mobile credentials eliminate presenting your phone to the reader.

TAMPER RESISTANT

Intelligently wipes encryption and certificate data when reader tamper is detected.

UPGRADE FRIENDLY

Easily migrate legacy prox to smart and mobile technologies.

MULTI-FACTOR AUTHENTICATION

Capacitive touch keypad available on all models for a variety of applications.

MAXIMUM FLEXIBILITY

Global standards based credential and panel communications (ISO14443, OSDP), customized reader setting via mobile app.

Watch Our Video

OmniAssure Touch™ is a powerful range of access control readers that support high-frequency 13.56 MHz smart credentials, multiple low-frequency prox credential technologies and mobile credentials via 2.4 GHz BLE.

CUTTING EDGE PROTECTION

CUTTING EDGE PROTECTION

    • Ultra Secure compliant with OSDP and latest DESFire encryption standards.
    • Multi-factor Authentication capacitive touch keypad to suit multiple applications.
    • Protect against Tampering intelligently wipes encryption and certificate data when device tampering is detected.
COMPREHENSIVE SOLUTION

COMPREHENSIVE SOLUTION

    • Increase Productivity Save time deploying credentials directly through Honeywell's WIN-PAK and Pro-Watch integrated security suites.
    • Real-time Revocation of mobile credentials.
    • Transform the way the people interact with your building utilizing Honeywell's Vector Occupant App.
EXCEPTIONAL ADAPTABILITY

EXCEPTIONAL ADAPTABILITY

    • Hassel-Free user-friendly mobile credentials eliminate presenting your phone to the reader.
    • Upgrade Friendly easily migrate legacy prox to smart and mobile technologies.
    • Maximum Flexibility Credentials and readers inter-operable with third-party devices and compatible with wiegand and RS-485 cabling.
    • Ability to be field configurable via Reader Utility app.

CONTACT