HONEYWELL MICRO SWITCH HEAVY-DUTY LIMIT SWITCHES

Honeywell's Heavy-duty HDLS Series switches offer a rugged, die-cast body — epoxy-coated — with multiple mounting and actuator options. Low and high-temp construction and factory- sealed, pre-wired versions are also available. The HDLS Series' modular construction allows for a wide variety of actuator styles, operating heads, and electrical circuitry options. The plug-in versions greatly reduce downtime on production lines with high actuation rates as replacement of the switch is accomplished in seconds. The base receptacle contains all the wiring and conduit connection while the switching component with operating head easily assembles to the base and is attached with two screws. For more information and to download a datasheet or CAD model, visit the product webpage.