Honeywell MICRO SWITCH Watertight Basic Switches

Honeywell’s MICRO SWITCH V15W Series feature industrial-grade performance with a sealed plunger and sealed wire leads conforms to the IP67 environmental seal rating (temporary submersion). The IP67 seal rating is designed for indoor and outdoor applications. Designed to control logic level/computer based circuits or electrical circuits up to 10 A, electrical connectivity for the switch is achieved via combination quick connect/solder terminals or sealed wire leads.

The MICRO SWITCH ZD Series is a sealed subminiature snap action switch. Although small in size, the ZD Series is rated for controlling electrical loads ranging from logic-level (low current, low voltage) to limited power-duty switching (up to 3 A/125 Vac). The switch when provided with integral wire leads is sealed to IP67 and is suitable for applications where the switch assembly would be exposed to liquids or particulate contaminates in the environment.

The MICRO SWITCH ZW Series is rated for controlling electrical loads ranging from logic level/computer-based circuits to power-duty switching (up to 6 A/250 Vac). Switches supplied with integral wire leads are sealed to IP67 and are suitable for applications where a switch assembly would be exposed to liquids or particulate contaminates in the environment from indoor or outdoor use.