FAST. SECURE. INTEGRATED.

Only Honeywell CIPer™ Model 30 controllers have a 4-port switch for full integration of HVAC systems, IT network and operational technologies into one infrastructure. As the fastest controllers on the market, with an open platform that seamlessly integrates new and legacy devices, CIPer Model 30 controllers quickly give you real-time data for superior operational control and efficiency.

Latest Products Image

LIGHTNING-FAST DATA ACQUISITION

Add Smart IP devices to your HVAC and OT infrastructure without affecting the speed of the system. CIPer Model 30 controllers communicate at 1 Gbps, and they connect with IP peripheral devices at speeds up to 10 times faster than using “Fast Ethernet” and 1,000 times faster than MS/TP controllers.

Latest Products Image

REDUCED CAPITAL EXPENSES

The CIPer Model 30 controller is supported by the Niagara® 4 framework for easy integration of new and legacy systems. Since the controllers use familiar programming that contractors already use every day, you you won’t have expenses for training or specialized tools.

Latest Products Image

SCALABLE TO YOUR NEEDS

Regardless of the complexity of your facility, CIPer Model 30 controllers have you covered. They have a range of I/O and expansion capabilities for easy adjustments as your needs change, can be daisy-chained to reduce wiring needs, and are embedded with Rapid Spanning Tree Protocol to provide a self-healing network.

Latest Products Image

IMPROVED EFFICIENCY

With its built-in 4-port switch, the CIPer Model 30 is the only IP controller that fully integrates your facility’s operational technologies (OT). The 4-port, 1 Gbps IP switch allows easy connection to broader IP peripherals, including IP cameras, IP clocks, IP intercoms and other devices, for the ultimate in-control efficiency. Plus, they include analytics and continuous adaptation for optimized system performance.

CIPER MODEL 30 CONTROLLER

Only CIPer Model 30 controllers connect your HVAC systems, IT network and operational technologies into one infrastructure for real-time data and better, faster decisions. Plus, it’s cybersecure. The Niagara® framework is proven for world-class security, and the CIPer Model 30 also includes FIPS 140-2 Level 1 Compliance. You’ll have the control flexibility you want backed by the security you need.

Ideal for:

  • Data centers
  • Warehouses/distribution centers
  • Office buildings
  • Factories
  • Schools/campus buildings
  • Commercial building campuses
High Culture Meets High Efficency
“The fact that your controller gives us a distributed OT infrastructure throughout my building will result in huge OT infrastructure cost savings.”
– IT Director


“Your CIPer Model 30 is a game changer!”
– Facility Manager


High Culture Meets High Efficency

PRODUCT RESOURCES


Honeywell CIPer controllers can improve your buildings’ operational efficiencies, occupant comfort and energy use with state of the art cybersecurity. Please click the CIPer Family Brochure and watch the CIPer Family Video below for more information.

- CIPer Family Brochure

- CIPer Family Video

WANT MORE INFO OR A CONSULTATION?

Complete the form for more information