PX3 Series Product Overview

Honeywell’s PX3 Series Heavy Duty Pressure Transducers use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a brass housing and Metri-Pack 150, DIN, or cable harness electrical connections. The PX3 Series is calibrated and temperature compensated from -40°C to 125°C [-40°F to 257°F]. The PX3 Series is available in two pressure ranges: 1 bar to 50 bar and 15 psi to 700 psi. For more information and to download the datasheet or CAD models, visit the product webpage.