Spyder Version 6.0

Honeywell has released the latest version of the Spyder Tool.  Version 6.0 can be used to program the latest round of product releases:

Spyder with Relays

Spyder is now available with relay outputs.  This new Spyder is also required if using the new Sylk I/O devices.

Sylk I/O

Additional physical I/O can now be easily added to the Spyder without the need to add more controllers to the network.

Sylk Zelix

Sylk Zelix is Honeywell’s first Sylk-enabled actuator.  No physical AO on the controller is required and the user gets data over Sylk such as actual position, cycle count and actuator status.  Zelix actuators can be programmed for use on any Spyder with date code 1220 or later.  If older units are present, the re-flash tool can be used to upgrade the Spyder

Sylk Temp/Humidity Sensor

The C7400S1000 is a Sylk enabled enthalpy sensor which sends both temperature and humidity back to the Spyder over the Sylk bus without using any inputs on the Spyder.  Like the Zio wall modules, only two wires need to be pulled to the sensor which can also be duct mounted.  The C7400S can be programmed for use on any Spyder with date code 1220 or later.  If older units are present, the re-flash tool can be used to upgrade the Spyder.

Spyder Tool 6.0 also has the custom sensor capability found in the Stryker controllers so the user can program a 10 point table to read any other sensors which require a custom table.

This latest version of Spyder Tool is compatible with the latest maintenance relases of WEBS-AX 3.5, 3.6 and 3.7.  There is NO migration necessary with this new tool unless upgrading from an existing 3.x or earlier version of Spyder Tool.

Availability

The spyder tool is available to download on the Buildings Forum

Honeywell Spyder > Spyder Tools > Spyder 6.0